DescriptionDP10T (SP5T+SP5T), carrier aggregation switch
Main or Diversity functionMain/Diversity
Number of Low Band Ports5
Number of High Band Ports5
Package X Dimension (mm)1.6
Package Y Dimension (mm)2.4
Control LogicMIPI
Thickness (mm)0.55
Package TypeQFN
Number of Pins/Bumps16