The SKY13637-695LF is a single-pole, eight-throw (SP8T)
antenna switch with a Mobile Industry Processor Interface (MIPI),
Version 2.0.
Using advanced switching technologies, the SKY13637-695LF
maintains low insertion loss and high isolation for both transmit
and receive switching paths. The high-linearity performance and
low insertion loss achieved by the SKY13637-695LF make it an
ideal choice for UMTS, CDMA2000, and LTE applications.
Depending on the logic applied to the decoder, the antenna pin is
connected to one of six switched RF ports using a low insertion
loss path, while the paths between the antenna pin and the other
RF pins are in a high-isolation state. Switching is controlled by the
MIPI decoder. No external DC blocking capacitors are required on
the RF paths as long as no DC voltage is applied.
The SKY13637-695LF is manufactured in a compact,
2 x 2 mm, 14-pin surface-mount Quad Flat No-Lead (QFN)
package.