
Audio Solutions
Skyworks AI Dialog Boost
Skyworks AI Dialog Boost is a revolutionary way to improve speech intelligibility and listener comfort during media playback. Based on the award-winning Skyworks AI Noise Reduction Model, this innovative solution separates narration, dialog, and other forms of speech from background music and sound effects allowing independent processing before subsequently remixing in real-time.
SKY76280: Soundbar Processor SoC
The SKY76280 is our fourth generation of soundbar audio processors. Building on 16 years as a soundbar solution provider, the SKY76280 offers a Dolby® Atmos®-compatible solution that is scalable up to 11.4.6. The SKY76280 is the centerpiece of a complete soundbar solution that supports the leading audio formats including Dolby Atmos, DTS® and others as well as customizable blocks to allow differentiation 1. The design seamlessly integrates Skyworks wireless SOCs for surround speakers that support lossless audio with sub-μs latency variation.
SKY76360/61: Cognitive Wireless System on Chip (SoC)
The SKY76360/61 are an ultra-low-power, high performance wireless gaming client SoCs that operate in the 2.4 GHz ISM band. They provide a high dynamic range, uncompressed wireless digital audio link with robust interference rejection, and excellent coexistence with other 2.4 GHz wireless devices such as Wi-Fi.
1 Dolby Atmos not currently approved. Submission planned 2025.