IoT
SKY66431-11
The SKY66431-11 is a multi-band, multi-chip System-in Package (SiP) supporting 5G Massive IoT (LTE-M) platforms. The SiP integrates the entire RF front end, transceiver, power management, memory, crystals, and baseband modem for an LTE multi-band radio operating in the 698 MHz to 2200 MHz frequency range. NOR flash and a few passives external to the SIP are needed to complete the implementation.
SKY66423-11
The SKY66423-11 is a high performance, highly integrated RF front-end module designed for LPWAN – supporting LoRa®, SigFox and other unlicensed band technologies – as well as high-power Industrial, Scientific, Medical (ISM) applications operating in the 860-930 MHz frequency range. The SKY66423-11 is designed for ease of use and maximum flexibility with fully matched 50 Ω TX and RX inputs and antenna outputs, and digital controls compatible with 1.6 to 3.6 V CMOS levels.
SKY66122-11
The SKY66122-11 is a high-performance, highly integrated RF front-end module (FEM) designed for high-power Industrial, Scientific, Medical (ISM) band, Wi-SUN®, and other IOT applications operating in the 863 to 928 MHz frequency range. The RF blocks operate over a wide supply voltage range from 3.0 to 5.0 V that allows the SKY66122-11 to be used in battery powered applications over a wide spectrum of the battery discharge curve.