pro_details

SKY85817-11

SkyOne® WiFi Dual-Band (2.4 GHz and 5 GHz) 802.11ac with LAA Support Front-End Module

The SKY85817-11 is a highly integrated, dual-band front-end module (FEM) that supports simultaneous 5G WLAN and licensed assisted access (LAA) systems.

The SKY85817-11 incorporates a 5 GHz power amplifier (PA), a 5 GHz low-noise amplifier (LNA) with bypass supporting 5G WLAN and LAA simultaneous RX reception, and a single-pole, doublethrow (SPDT) transmit/receive (T/R) switch.

The SKY85817-11 also includes a 2.4 GHz power amplifier (PA), a 2.4 GHz low noise amplifier (LNA) with bypass and a single-pole, triple-throw (SP3T) transmit/receive (T/R) switch. The compact module has separate 2.4G and 5G antenna ports with integrated couplers diplexed to a single coupled port.

The device is provided in a compact, 28-pin 4 x 3 mm package.
Read More...

Features

    • 2.4 GHz Features
      • Integrated high-performance 2.4 GHz PA, harmonic filter, LNA with bypass, and T/R switch
      • Two power modes
      • Transmit gain: 28 dB
      • Receive gain: 14 dB
      • Receive bypass loss: 2.5 dB
      • Output power: +20.5 dBm, MCS7, HT20
      • Output power: +19 dBm, MCS8, VHT40
      • Nominal supply voltage: 3.7 V
    • 5 GHz Features
      • Integrated high-performance 5 GHz PA, harmonic filter, LNA with bypass, and SPDT switch
      • Fully matched input and output
      • Transmit gain: 28 dB
      • Receive gain: 12 dB
      • Receive bypass loss: 8.5 dB
      • Output power: +19 dBm, MCS7, HT20
      • Output power: +17.5 dBm, MCS9, HT80
      • Nominal supply voltage: 3.7 V
      • Small MCM (28-pin, 4 × 3 × 0.7 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Images & Diagrams

Specifications

    • Frequency (GHz) Min.
    • 2.402
      2.482
    • Frequency (GHz) Max.
    • 5.15
      5.925
    • 802.11 WLAN Standard
    • ac
    • Antenna Ports
    • 2
    • Architecture
    • SkyOne® WiFi Dual-Band 802.11ac Front-End Module
    • Typ. POUT @ 2.5% EVM (dBm)
    • Typ. Current @ VCC = 3.3 V (mA)
    • Typ. POUT @ 3.0% EVM (dBm)
    • Typ. Tx Gain (dB)
    • VCC (V)
    • Package
    • MCM, 28-pin
    • Package (mm)
    • 4 x 3 x 7

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.