
Product Documents
Features
- Suitable for Zigbee®, Bluetooth® Low Energy, and Bluetooth 1.0
- High output power at +24 dBm
- Integrated interstage matching
- Integrated 50 Ω input matching
- Fast switch ON/OFF time <1 μs
- 2.0 V to 3.6 V supply operation
- Standby current <1 μA
- QFN package (12-pin, 2.5 x 2 x 0.55 mm, (MSL1, 260 °C per JEDEC J-STD-020)
Images & Diagrams
Specifications
-
- Frequency Range (GHz)
- 2.4-2.5
-
- Test Frequency (GHz)
- 2.45
-
- Gain Typ. (dB)
- 22
-
- Power Added Efficiency (%)
- 31
-
- OIP3 (dBm)
- -
-
- P1 dB (dBm)
- 24
-
- VCC (V)
- 2.0-3.6
-
- Quiescent Current Typ. (mA)
- 30
-
- Noise Figure Typ. (dB)
- -
-
- Package
- QFN, 12-pin
-
- Package (mm)
- 2.5 X 2 X 0.55
- Find Your Sales Representative and Distributor
- Consult with your Skyworks sales representative or distributor to find the best solution for your design.
- Request a Quote
- Get a quote for the specific products and quantities you need.
- Working with Skyworks
- Learn more about our purchase process to navigate quickly and efficiently
- Ask a Question
- Consult with experts and engineers for help on your project.
- Technical Documents
- Explore application notes, block diagrams, data sheets, user guides, ADS model calculators, installation references, S parameters and more.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Green / Pb-Free Certificate
- Look up product's green / pb-free status and download the Certificate of Conformance.
