SE2609L

2.4 GHz Power Amplifier with Power Detector


The SE2609L is a 2.4 GHz power amplifier designed for use in the 2.4 GHz ISM band for wireless LAN applications. The device incorporates a power detector for closed loop monitoring of the output power.

The SE2609L is enabled by a 2.85V reference.

The SE2609L temperature compensated power detector is highly immune to mismatch at its output with less than 1.5 dB of variation with a 2:1 mismatch.

Specifications

Frequency Range (GHz)2.4-2.5
Test Frequency (GHz)2.45
Gain Typ. (dB)28
28
Power Added Efficiency (%)
OIP3 (dBm)
P1 dB (dBm)25.5
25.5
VCC (V)3.3
5
Quiescent Current Typ. (mA)100
Noise Figure Typ. (dB)
PackageQFN, 8-pin
Package (mm)2 x 2 x 0.9

Features

  • 3.3 V Supply Operation with 2.85 V reference:
    19 dBm, EVM = 3 %, 802.11g, OFDM 54 Mbps
    22 dBm, ACPR < -32 dBc, 802.11b
  • 5.0V Supply Operation with 2.85V reference
  • 28 dB Gain
  • Integrated temperature compensated power detector
  • Analog reference voltage control for maximum flexibility
  • Lead Free, Halogen Free and RoHS compliant
  • Small package: 8 pin 2 mm x 2 mm x 0.9 mm QFN, MSL 1

Product Documents

Applications

Gaming (Consoles and Handheld)

See all

Routers and Gateways

See all

Smart Cities

See all