
Product Documents
Features
- 2.4–2.5 GHz operation
- WLAN/Zigbee® applications
- Advanced GaAs HBT process
- Integrated output power detector and F2 filter
- Low voltage positive bias supply (3.3 V)
- Low quiescent current: 50 mA
- 27 dB small signal gain
- 802.11g linear power: 18 dBm (includes integrated filter loss)
- 802.11b mask-compliant power: 21 dBm (includes integrated filter loss)
- 802.15.4 mask-compliant power: 15.4 dBm (includes integrated filter loss)
- filter loss)
- Low-cost plastic package QFN 16-pin (3 x 3 x 0.75 mm)
- Lead (Pb)-free, and RoHS-compliant
Images & Diagrams
Specifications
-
- Frequency Range (GHz)
- 2.4-2.5
-
- Test Frequency (GHz)
- 2.45
-
- Gain Typ. (dB)
- 27
-
- Power Added Efficiency (%)
- 29
-
- OIP3 (dBm)
- —
-
- P1 dB (dBm)
- 24
-
- VDD (V)
-
- OP1 dB (dBm)
-
- VCC (V)
- 3.3
-
- Supply Current Typ. (mA)
-
- Quiescent Current Typ. (mA)
- 53
-
- Noise Figure Typ. (dB)
- —
-
- Package
- QFN, 16-pin
-
- Package (mm)
- 3 x 3 x 0.75
- Find Your Sales Representative and Distributor
- Consult with your Skyworks sales representative or distributor to find the best solution for your design.
- Request a Quote
- Get a quote for the specific products and quantities you need.
- Working with Skyworks
- Learn more about our purchase process to navigate quickly and efficiently
- Ask a Question
- Consult with experts and engineers for help on your project.
- Technical Documents
- Explore application notes, block diagrams, data sheets, user guides, ADS model calculators, installation references, S parameters and more.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Green / Pb-Free Certificate
- Look up product's green / pb-free status and download the Certificate of Conformance.
