SKY66288-11

5150 to 5925 MHz High-Efficiency 4 W Power Amplifier


Please note: SKY66288-11 is being discontinued and is not recommended for new designs.



The SKY66288-11 is a high-efficiency fully input/output matched power amplifier (PA) with high gain and linearity. The compact 5 x 5 mm PA is designed for the unlicensed spectrum of LTE-advanced small-cell base stations operating from 5150 to 5925 MHz. The active biasing circuitry is integrated to compensate PA performance over temperature, voltage, and process variation.

The SKY66288-11 is part of the high-efficiency, pin-to-pin compatible PA family supporting all 3GPP bands.

Specifications

Product LifecycleLast Time Buy
Frequency Range (GHz)5.150 - 5.925
Test Frequency (GHz)
Gain Typ. (dB)>=30
OIP3 (dBm)
P1 dB (dBm)
Power Added Efficiency (%)20 ~ 25
(Vcc = 5V, Pout = +28dBm)
Linear Output Power (dBm) +28
VCC (V)5
Quiescent Current Typ. (mA)
Package
Package (mm)5 x 5 x 1.3

Features

  • High efficiency: PAE = 25% @ +28 dBm
  • High linearity: +28 dBm with < -50 dBc ACLR with pre-distortion (2 x 20 MHz LTE)
  • Gain @+28 dBm output power: 34.5 dB
  • Excellent input and output return loss: to 50 Ω system
  • Integrated active bias: performance compensated over temperature
  • Integrated enable On/Off function: PAEN = 1.7 to 2.5 V
  • Single supply voltage: 5.0 V
  • Pin-to-pin compatible PA family supporting all 3GPP bands
  • Compact (16-pin, 5 x 5 x 1.3 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents