
SKY66320-11
3600 to 3800 MHz Wide Instantaneous Bandwidth High Efficiency Power Amplifier
The SKY66320-11 is a highly efficient, wide instantaneous bandwidth, fully input/output matched power amplifier (PA) with high gain and linearity. The compact 5 × 5 mm PA is designed for 5G NR and 4G LTE systems operating from 3600 to 3800 MHz. Active biasing circuitry is integrated to compensate for temperature, voltage, and process variation.The SKY66320-11 is part of a high-efficiency, pin-to-pin compatible PA family supporting major 3GPP bands.

Features
- Wide instantaneous signal bandwidth: 100 MHz
- High efficiency
- High linearity: 3GPP Compliant with 100 MHz 5G, 8.5 dB PAR signal
- High gain
- Excellent input and output return loss to 50 ohm system
- Integrated active bias: performance compensated over temp
- Single supply voltage: 5.0 V
- Pin-to-pin compatible PA family supporting major 3GPP bands
- Compact (16-pin, 5 × 5 × 1.3 mm) package (MSL3, 260 °C per JEDEC J-STD-020)
Images & Diagrams
Specifications
-
- Frequency Range (GHz)
- 3.6-3.8
-
- Test Frequency (GHz)
- TBD
-
- Gain Typ. (dB)
- TBD
-
- OIP3 (dBm)
- TBD
-
- P1 dB (dBm)
- TBD
-
- Power Added Efficiency (%)
- TBD
-
- Linear Output Power (dBm)
- TBD
-
- VCC (V)
- 5
-
- Quiescent Current Typ. (mA)
- TBD
-
- Package
- MCM, 16-pin
-
- Package (mm)
- 5 x 5 x 1.3
- Find Your Sales Representative and Distributor
- Consult with your Skyworks sales representative or distributor to find the best solution for your design.
- Request a Quote
- Get a quote for the specific products and quantities you need.
- Working with Skyworks
- Learn more about our purchase process to navigate quickly and efficiently
- Ask a Question
- Consult with experts and engineers for help on your project.
- Technical Documents
- Explore application notes, block diagrams, data sheets, user guides, ADS model calculators, installation references, S parameters and more.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Green / Pb-Free Certificate
- Look up product's green / pb-free status and download the Certificate of Conformance.
