pro_details

SKY67180-306LF

1.5 to 3.8 GHz Two-Stage, High-Gain Low-Noise Amplifier

The SKY67180-306LF is a two-stage, low-noise amplifier (LNA) with active bias and high-linearity performance. The front end of the device provides an ultra-low noise figure (NF) while the output stage provides high gain, linearity, and efficiency.

With excellent thermal performance, the SKY67180-306LF is rated for operation up to +105 °C.

The SKY67180-306LF is provided in a 4 x 4 mm, 16-pin Quad Flat No-Lead (QFN) package.
Read More...

Features

    • Ultra-low reference design NF: 0.8 dB @ 3.5 GHz
    • High gain: 31 dB (typical) @ 3.5 GHz
    • Low quiescent current: 125 mA
    • Stage 1 and 2 adjustable current
    • Small QFN (16-pin, 4 x 4 mm) Pb-free package (MSL1, 260 °C per JEDEC J-STD-020)

Images & Diagrams

Specifications

    • Frequency Range (GHz)
    • 1.5-3.8
    • Test Frequency (GHz)
    • 3.6
    • Gain Typ. (dB)
    • 31
    • OIP3 (dBm)
    • 34
    • VDD (V)
    • 5
    • OP1 dB (dBm)
    • 17
    • Supply Current Typ. (mA)
    • 125
    • Noise Figure Typ. (dB)
    • 0.8
    • Package
    • QFN, 16-pin
    • Package (mm)
    • 4 x 4

360 Degree View

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.