Please note: SKY77368-11 is being discontinued and is not recommended for new designs.
The suggested replacement
is
SKY77368-11A
The SKY77368-11 power amplifier module (PAM) is designed for LTE M/NB-IoT modules supporting fixed gain Gaussian Minimum-Shift Keying (GMSK), fixed gain linear Enhanced Data for GSM Evolution (EDGE) modulation in the GSM850/900 and DCS1800/PCS1900 bands, and TD-SCDMA modulation in Bands 34 and 39. Class12 General Packet Radio Service (GPRS) multi-slot operation is also supported.
The compact 3.0 mm x 3.0 mm x 0.67 mm (Max) module consists of GSM850/900 and DCS1800/PCS1900/B34/B39 power amplifier blocks, 50-ohm input and output matching circuitry, and a multi-function power amplifier control (MFC) block. The custom silicon CMOS MFC provides PA bias and product identification read-back capability and is fully programmable through the RF Front-End Mobile Industry Processor Interface (RFFE MIPI®).
The heterojunction bipolar transistor (HBT) power amplifier blocks are fabricated onto a single lnGaP die; one supports the GSM850/900 bands and the other supports the DCS1800/PCS1900/ B34/B39 bands. Both PA blocks share two common power supply pads. The InGaP die, silicon die, and the passive components are mounted on a multi-layer laminate substrate. The entire assembly is encapsulated with plastic over-mold.