The SKY77762-81 SkyHi™ fully matched power
amplifier module (PAM) is developed for wideband
code division multiple access (WCDMA) applications.
This small and efficient module packs full 1850 to
1920 MHz bandwidth coverage into a single
compact package.
High efficiencies attained throughout the entire power
range enable talk-time advantages. The SKY77762-81
meets the stringent spectral linearity requirements of
HSDPA, HSUPA, and LTE data transmission with high
power-added efficiency.
An integrated directional coupler reduces system
part count.
The gallium arsenide (GaAs) microwave monolithic
integrated circuit (MMIC) contains all amplifier active
circuitry, including input and interstage matching
circuits. Output matching into a 50 Ω load optimizes
efficiency and power performance.
The silicon CMOS support die, providing precision
biasing for the MMIC, enables a true CMOScompatible
control interface.
While primary bias to the SKY77762-81 can be
supplied directly from any suitable battery with an
output of 3.2 V to 4.2 V, optimal performance is
obtained with VCC2 sourced from a dc-dc power supply
adjusted within 0.5 V to 3.6 V based on target output
power levels.
Power down executes by setting VENABLE to zero volts.
No external supply-side switch is needed since typical
“off” leakage is a few micro amperes with full primary
voltage supplied from the battery.