
Features
- Single 5 V supply operation
- Gain: +35 dB
- Integrated temperature-compensated logarithmic power detector
- Digital power amplifier enable pin (VEN)
- Small laminate (20-pin, 3.0 × 4.0 × 0.8 mm) package
Images & Diagrams
Specifications
-
- Frequency (GHz)
- 2.4-2.5
-
- Test Frequency (GHz)
- TBD
-
- Gain Typ. (dB)
- 35
-
- VCC (V)
- 5
-
- Package
- 20-pin
-
- Package (mm)
- 3.0 × 4.0 × 0.8
Applications
- Find Your Sales Representative and Distributor
- Consult with your Skyworks sales representative or distributor to find the best solution for your design.
- Request a Quote
- Get a quote for the specific products and quantities you need.
- Working with Skyworks
- Learn more about our purchase process to navigate quickly and efficiently
- Ask a Question
- Consult with experts and engineers for help on your project.
- Technical Documents
- Explore application notes, block diagrams, data sheets, user guides, ADS model calculators, installation references, S parameters and more.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Green / Pb-Free Certificate
- Look up product's green / pb-free status and download the Certificate of Conformance.
