
SKY85018-11
High-Power Bluetooth® Power Amplifier
The SKY85018-11 is a high-power Bluetooth power amplifier with bypass mode.The SKY85018-11 is provided in a small 1.5 mm x 1.5 mm package.Product Documents
Features
- High-power Bluetooth PA with bypass
- PA gain: 20 dB
- Low bypass loss
- Output power: +23 dBm, BDR mode
- Output power: +14 dBm, EDR mode
- Compact 1.5 x 1.5 x 0.6 mm package
Images & Diagrams
Specifications
-
- Description
- High-Power Bluetooth® Power Amplifier
-
- Output Power (dBm)
- +23 (BDR mode), +14 (EDR mode)
-
- Gain (dB)
- 20
-
- Package (mm)
- 1.5 x 1.5 x 0.6
Applications
- Find Your Sales Representative and Distributor
- Consult with your Skyworks sales representative or distributor to find the best solution for your design.
- Request a Quote
- Get a quote for the specific products and quantities you need.
- Working with Skyworks
- Learn more about our purchase process to navigate quickly and efficiently
- Ask a Question
- Consult with experts and engineers for help on your project.
- Technical Documents
- Explore application notes, block diagrams, data sheets, user guides, ADS model calculators, installation references, S parameters and more.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Green / Pb-Free Certificate
- Look up product's green / pb-free status and download the Certificate of Conformance.
