SKY85203-11

2.4 GHz, 802.11ac Switch/Low-Noise Amplifier Front-End


The SKY85203-11 integrates a Single-Pole, Triple-Throw (SP3T) switch and Low-Noise Amplifier (LNA) with a bypass mode in an ultra-compact package. The device is capable of switching between WLAN receive, WLAN transmit, and Bluetooth.

The SKY85203-11 is provided in a small Quad Flat No-Lead (QFN) 12-pin, 2 x 2 mm package.

Read More

Specifications

Frequency (GHz) Min.2.4
Frequency (GHz) Max.2.5
Gain Typ. (dB)14
VDD (V)3.6
Noise Figure Typ. (dB)2
PackageQFN, 12-pin
Package (mm)2 X 2 X 0.5

Features

  • Integrates an SP3T switch and LNA with bypass mode
  • Receive gain: 14 dB
  • Noise Figure: 2.1 dB
  • Transmit/Bluetooth® path loss: 0.8 dB
  • Small QFN (12-pin, 2 x 2 mm) package (MSL1, 260 °C per JEDEC-J-STD-020)

Product Documents

Applications

Cellular Telematics

See all

Tablets

See all

Automotive

See all

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.