Si4629

Si4629


The Si4629 single-chip digital data receiver is a 100% CMOS digital radio broadcast receiver IC for automotive infotainment systems, enabling HD Radio™/DAB/DAB+ services reception, and providing significant advances in size, power consumption, and performance.

The Si4629 data receiver offers a complete and cost-effective platform to support global analog and digital AM, FM, and VHF band III radio standards by integrating multiband RF tuner, demodulator, and channel decoder on a single die. The high level of integration and complete system production test simplifies design-in, increases system quality, and improves reliability and manufacturability. 

Supporting worldwide analog AM and FM radio reception, the Si4629 device incorporates a fully integrated decoder for the European Radio Data System (RDS) and the North American Radio Broadcast Data System (RDBS). Functions include all required symbol decoding, block synchronization, error detection, and error correction.

The Si4629 digital data receiver is built on proven and patented digital low intermediate frequency (low-IF) receiver architecture, delivering superior RF performance and interference rejection. The solution offers auto-calibrated digital tuning, and proven AM/FM seek functionality based on multiple signal quality and band parameters. In addition, the Si4629 device provides an integrated clock oscillator or accept a reference clock and support a selectable control interface (SPI or I²C).

Specifications

AMHDtrue
RDStrue
Package TypeQFN48
Audio Systemfalse
FMtrue
DAB/DAB+true
HD Radio Alignmentfalse
FMHDtrue
HD Radiofalse
Package Size (mm)7x7
DescriptionDgtl Radio Receiver w RDS
Mono/StereoNA
FM Diversityfalse
HD Radio Certificationtrue
Seamless Linking (DAB/FM)false
FM/RDStrue
AMtrue

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance