Si4689

Si4689


Si468x single-chip digital receivers are the industry's first fully integrated, 100% CMOS digital radio broadcast receivers ICs built for consumer electronic products.  Si468x devices provide revolutionary advances in size, power consumption and performance to enable high-volume, cost-sensitive multimedia products incorporating digital broadcast features.  The devices offer all-in-one, ultra-low power, multi-band digital broadcast receivers to support global analog and digital radio standards, including AM, SW, LW, FM, FM RDS, HD, DAB, DAB+, DMB, and DRM(30).  Our Si468x digital radio receivers are the most cost-effective single-chip digital radio receivers available on the market today. The devices support worldwide radio reception and is certified for both Digital Radio Tick Mark and AM/FM HD Radio.

Specifications

AMHDtrue
RDStrue
Package TypeQFN48
OPNSi4689
Audio Systemfalse
FMtrue
DAB/DAB+true
FMHDtrue
HD Radiofalse
Package Size (mm)7x7
DescriptionDigital Radio Receivers
Mono/StereoStereo
FM Diversityfalse
HD Radio Certificationtrue
AMtrue

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance

Evaluation Kits

alt text

si4689-qfn-evb

Si468x Evaluation Kit

The Si468x Digital Tuner Family is supported by a complete line of evaluation kits. The Si4689-QFN-EVB kits provide a complete evaluation platform.