Si4703

Si4703


Si4702/03 FM radio receivers increase the ease and attractiveness of adding FM radio reception to mobile devices through small size and board area, minimum component count, flexible programmability and superior, proven performance. The highly flexible functionality of Si4702/03 FM radio receivers caters to the subjective nature of audio preferences and variable FM broadcast environments worldwide.

Built on our Si4700/01 FM tuner architecture, Si4702/03 devices are pin-and software-compatible to existing Si4700/01 FM tuner designs. Si4702/03 ICs benefit from proven digital integration and 100% CMOS process technology, resulting in a completely integrated solution.

Specifications

EN55020false
Display MethodDigital
RDStrue
Package TypeQFN20
FMtrue
TXfalse
WBfalse
LWfalse
Package Size (mm)3x3
DescriptionFM Receiver w RDS
Mono/StereoStereo
SWfalse
Tuning MethodDigital
AMfalse

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance