SMP1345 Series

Very Low Capacitance Plastic Packaged Silicon PIN Diodes


The SMP1345 series of plastic packaged, surface mountable PIN diodes is designed for high volume Low-Noise Block (LNB), Wireless Local Area Network (WLAN), and switch applications from 10 MHz to 6 GHz. The short carrier lifetime of 100 ns (typical), combined with their thin I-region width of 10 μm (nominal) results in a group of fast speed RF switching PIN diodes.

The RF performance of the SMP1345 series is assured by virtue of their very low capacitance (0.15 pF) and low resistance (1.5 Ω at 10 mA).

SMP1345 Series includes SMP1345-004LF, SMP1345-079LF and SMP1345-040LF.

Specifications

Min. VB IR = 10 µA (V)50
CT VR = 30 V (pF)
CT VR = 5 V (pF)0.2 Max.
CT VR = 20 V (pF)
VF IF = 10 mA (V)0.89 Typ.
RS IF = 1 mA F = 100 MHz (Ω)3.5 Typ.
RS IF = 10 mA F = 100 MHz (Ω)2.0 Max.
RS IF = 100 mA F = 100 MHz (Ω)
Typical Carrier Lifetime IF = 10 mA (ns)100

Features

  • Very low insertion loss: 0.4 dB
  • Capacitance: 0.15 pF
  • Packages rated MSL1, 260 °C per JEDEC J-STD-020

Product Documents

Applications

Audio and Video Displays

See all

Cameras

See all

Gaming (Consoles and Handheld)

See all

HDTV Home Gateways, Bridges and Hubs

See all

Routers and Gateways

See all

Set-Top Boxes

See all

Tablets

See all

Home Security and Automation

See all

Factory Automation

See all

Industrial IoT

See all

Lighting

See all

Smart Cities

See all

Smart Energy

See all

Biomedical Materials

See all

Blood Sugar Monitors

See all

Heart Monitors

See all

Patient Telemetry

See all

Radiation and Clinical Equipment

See all

Smart Scales

See all

Specialty Medical Applications

See all

Connected Homes

See all

Cellular IoT and M2M

See all