SMS7621-060

Surface Mount, 0201 Low-Barrier Silicon Schottky Diode


Please note: SMS7621-060 is being discontinued and is not recommended for new designs. The suggested replacement are SMS7621-079LF or SMS7621-040LF.

The SMS7621-060 is a silicon, low-barrier N-type Schottky diode with an ultra-miniature 0201 footprint. This diode may be used in detector circuits, sampling circuits, and mixer circuits.

The low series resistance of this low-barrier diode enables good performance as a low-level mixer at frequencies up to 26 GHz and higher.

Read More

Specifications

VB IR = 10 µA (V)2 Min.
Max. CT @ 0 V (pF)0.18
VF IF = 1 mA (mV)260-320
Typ. CT @ 0.15 V (pF)
VF IF = 0.1 mA (mV)
Series Resistance (Ω)12
Video Resistance @ 0 V (Ω)

Features

  • Low profile, ultraminiature 0201 surface mount package
  • Low barrier height
  • Suitable for use beyond 26 GHz
  • Low parasitic impedance (CP < 0.05 pF, LS < 0.2 nH)
  • Lead (Pb)-free and RoHS-compliant

Product Documents

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.