pro_details

SMS7621-092

0201 Surface Mount Low Barrier Silicon Schottky Diode Anti-Parallel Pair

The SMS7621-092 is a silicon, low barrier n-type Schottky diode anti-parallel pair. This diode pair can be used for sub-harmonic mixer circuits and other applications such as frequency multiplication.

The low barrier height produces a very small forward voltage. Together with the very low junction capacitance, the small forward voltage provides this diode pair with very low local oscillator power requirements.

Please note: SMS7621-092 is being discontinued and is not recommended for new designs. The suggested replacement are SMS7621-079LF or SMS7621-040LF.
Read More...

Features

    • Low barrier height
    • Suitable for use to 26 GHz or higher
    • Very low parasitic impedance: Cp < 0.05 pF, Ls < 0.2 nH
    • Low profile, ultra-miniature 0201 surface mount packages rated MSL1, 260 °C per JEDEC J-STD-020

Images & Diagrams

Specifications

    • VB IR = 10 µA (V)
    • 2 Min.
    • Max. CT @ 0 V (pF)
    • 0.30 Typ.
    • VF IF = 1 mA (mV)
    • 260-320
    • Typ. CT @ 0.15 V (pF)
    • VF IF = 0.1 mA (mV)
    • Series Resistance (Ω)
    • 15
    • Video Resistance @ 0 V (Ω)

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.