
Product Documents
Features
- 2.4GHz ZigBee High Power Single-Chip, Single-Die RF Front-End IC
- Combined TX / RX Transceiver Port and Single Antenna Port
- 2.4GHz Transmit High Power Amplifier with Low- Pass Harmonic Filter
- Low Noise Amplifier
- Transmit / Receive Switch Circuitry
- High Transmit Signal Linearity Meeting Standards for OQPSK Modulation
- Low Voltage (1.2V) CMOS Control Logic
- ESD Protection Circuitry on All Ports
- DC Decoupled RF Ports
- Internal RF Decoupling on All VDD Bias Pins
- Low Noise Figure for the Receive Channel
- Very Low DC Power Consumption
- Full On-chip Matching and Decoupling Circuitry
- Minimal External Components Required
- 50-Ohm Input / Output Matching
- Market Proven CMOS Technology
- 3 x 3 x 0.55mm Small Outline QFN-16 Package with Exposed Ground Pad
Images & Diagrams
Specifications
-
- RF Frequency (MHz)
- 2400-2525
-
- Rx Insertion Loss (dB) Typ.
-
- Rx Gain (dB) Typ.
- 11
-
- Tx Gain (dB)
- 24
-
- Rx NF (dB) Typ.
- 3
-
- Saturated Output Power (dBm) Typ.
- 22
-
- Supply Voltage (V)
-
- Package
-
- Package (mm)
- 3 x 3
- Find Your Sales Representative and Distributor
- Consult with your Skyworks sales representative or distributor to find the best solution for your design.
- Request a Quote
- Get a quote for the specific products and quantities you need.
- Working with Skyworks
- Learn more about our purchase process to navigate quickly and efficiently
- Ask a Question
- Consult with experts and engineers for help on your project.
- Technical Documents
- Explore application notes, block diagrams, data sheets, user guides, ADS model calculators, installation references, S parameters and more.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Green / Pb-Free Certificate
- Look up product's green / pb-free status and download the Certificate of Conformance.
