RFX2411

2.4GHZ TRANSMIT / RECEIVE ZIGBEE RFEIC WITH DIVERSITY SWITCH


The RFX2411 is a fully integrated, single-chip, single-die RFeIC (RF Front-end Integrated Circuit) which incorporates all the RF functionality needed for wireless ZigBee / smart energy applications. The RFX2411 architecture integrates the PA, LNA, Transmit and Receive switching circuitry, the associated matching network, a harmonic filter and a diversity switch all in a CMOS single-chip device. It also includes a bypass mode to provide maximal level of flexibility for system implementations.

This RFeIC is designed for use in 2.4GHz ISM band and supports the 802.15.4 and ZigBee standard. Typical high power applications include home and industrial automation, smart power, and RF4CE among others. Combining superior performance, high sensitivity and efficiency, low noise, small form factor, and low cost, RFX2411 is the perfect solution for applications requiring extended range and bandwidth. RFX2411 has simple and low-voltage CMOS control logic, and requires minimal external components for system implementation. The PA power detect circuit is also integrated.

Specifications

StatusIn Production - This product has been released to the market.
RF Frequency (MHz)2400-2500
Rx Insertion Loss (dB) Typ.
Rx Gain (dB) Typ.14 / 10
Tx Gain (dB)25
Rx NF (dB) Typ.2.5 / 3.5
Saturated Output Power (dBm) Typ.20
Supply Voltage (V)
Package
Package (mm)3 x 3

Features

  • 2.4GHz ZigBee High Power Single-Chip, Single-Die RF Front-End IC
  • Antenna Diversity Switch
  • 2.4GHz Transmit High Power Amplifier with Low-Pass Harmonic Filter
  • Low Noise Amplifier
  • Transmit/Receive Switch Circuitry
  • High Transmit Signal Linearity Meeting Standards for OQPSK Modulation
  • Integrated Power Detector for Transmit Power Monitor and Control
  • Low Voltage (1.2V) CMOS Control Logic
  • ESD Protection Circuitry on All Ports
  • DC Decoupled RF Ports
  • Internal RF Decoupling on All VDD Bias Pins
  • Low Noise Figure for the Receive Channel
  • Very Low DC Power Consumption
  • Full On-chip Matching and Decoupling Circuitry
  • Minimal External Components Required
  • 50-Ohm Input / Output Matching
  • Market Proven CMOS Technology
  • 3 x 3 x 0.55mm Small Outline QFN-20 Package with Exposed Ground Pad

Product Documents

Applications

Home Security and Automation

See all

Lighting

See all

Smart Cities

See all

Smart Energy

See all

Connected Homes

See all