
SKY53728-11
Sky5®: 5G NR UHB Diversity Receive Module
The SKY53728-11 is a highly integrated LNA filter module that
enables users to support new 5G New Radio (NR) bands in the
3.3 to 4.2 GHz and 4.4 to 5.0 GHz frequency ranges. It utilizes
the latest advanced SOI process technologies to achieve leading
high-bandwidth, low noise figure (NF) LNA performance in a small
package footprint. It also integrates all the required filtering to
attenuate unwanted out-of-band blockers in adjacent and far-out
frequency bands while maintaining very low insertion loss (IL)
performance in the pass-band frequencies
The SKY53728-11 is packaged in a small 2.8 x 2.6 x 0.7 mm
(max), 21-lead surface-mount package. No external DC blocking
capacitors are required on the RF paths as long as no DC voltage
is applied. The part can operate over the temperature range of
-30 °C to +85 °C.
Product Documents
Features
- Low insertion loss
- High-performance variable gain LNAs
- Integrated SRS support through TRX port
- Integrated MIPI v2.1+ interface
- Integrated package shielding
- Small (2.8 x 2.6 x 0.7 mm [max]) 21-lead MCM package (MSL3, 260 °C per JEDEC J-STD-020)
Specifications
-
- Description
- 5G NR UHB Diversity Receive Module
Product Media
- SKY5® Ultra Diversity Receive and MIMO LFEM Solutions
Applications
- Find Your Sales Representative and Distributor
- Consult with your Skyworks sales representative or distributor to find the best solution for your design.
- Request a Quote
- Get a quote for the specific products and quantities you need.
- Working with Skyworks
- Learn more about our purchase process to navigate quickly and efficiently
- Ask a Question
- Consult with experts and engineers for help on your project.
- Technical Documents
- Explore application notes, block diagrams, data sheets, user guides, ADS model calculators, installation references, S parameters and more.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Green / Pb-Free Certificate
- Look up product's green / pb-free status and download the Certificate of Conformance.
