SKY53746-11

Sky5® LB/MLB/MB/HB Diversity Receive Module


The SKY53746-11 is a diversity receive module and is scalable to support two CA MIMO regional and roaming band requirements. The SKY53746-11 is part of our Sky5® product portfolio. The SKY53746-11 is compatible with 3GPP GSM, WCDMA, LTE, LTE-A and 5G standards.

Specifications

Product LifecycleIn Production
Function5G- LMHB
DescriptionDiversity LFEM (LMH)
SKUEMEA
Package (mm)4.0 x 4.7
Package81-lead

Features

  • Rx diversity front end module with the following integrated filter bands:
    • B8, 925 to 960 MHz
    • B26/5/18/19, 859 to 894 MHz
    • B20, 791 to 821 MHz
    • B3, 1805 to 1880 MHz
    • B28, 758 to 803 MHz
    • B41 (38), 2496 to 2690 MHz
    • B7, 2620 to 2690 MHz
    • B1, 2110 to 2170 MHz
    • B66(4), 2110 to 2200 MHz
    • B34, 2010 to 2025 MHz
    • B39, 1880 to 1920 MHz
    • B25(2), 1930 to 1995 MHz
    • B70, 1995 to 2020 MHz
    • B3, 1805 to 1880 MHz
    • B40, 2300 to 2400 MHz
    • B32, 1452 to 1496 MHz
    • B75, 1432 to 1517 MHz
    • B76, 1427 to 1432 MHz
  • Low insertion loss
  • Integrated downlink carrier aggregation (CA) support for: B8-20, B8-28, B28-20, B1-3-7-40, B1-3-7-32, B1-3-40-41, B2-66-7, B34-39-41, B7-40, B40-41, B25-66-41, and B1-21 (Aux)
  • High-performance variable gain LNAs
  • High-performance Multi-On, N-Plexing technology enabling superior non-CA and CA performance
  • TRX switch ports:
    • MHB_TRX1
    • MHB_TRX2
    • LB_TRX1
    • LB_TRX2
    • LB_TRX3
  • Auxiliary LNA ports:
    • LNA_AUX_LB1, 617 to 821 MHz
    • LNA_AUX_LB2, 617 to 960 MHz
    • LNA_AUX_LB3, 617 to 960 MHz
    • LNA_AUX_MLB, 1427 to 1517 MHz
    • LNA_AUX_MHB1, 1805 to 2690 MHz
    • LNA_AUX_MHB2, 1805 to 2690 MHz
    • LNA_AUX_MHB3, 1805 to 2690 MHz
    • LNA_AUX_HB4, 2300 to 2690 MHz
    • LNA_AUX_MHB5, 1805 to 2690 MHz
    • LNA_AUX_MHB6, 1805 to 2690 MHz
  • Integrated MIPI RFFE v3.0 interface
  • Small 4.7 x 4.0 x 0.70 (max.) mm 81-lead LGA package
  • Lead (Pb)-free and RoHS-compliant package (MSL3 @ 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Smartphones

See all