SKY53748-11

Sky5® LB/MB/HB Diversity Receive Module


The SKY53748-11 is a low-band (LB)/mid-band (MB)/high-band (HB) diversity receive module for cellular diversity receiver functions. The SKY53748-11 is part of our Sky5® product portfolio.

The diversity module supports all key two and three carrier aggregation band combinations.

High-performance, multi-gain mode LNAs are integrated enabling compatibility to next generation LNAless LTE transceivers.

The SKY53748-11 is compatible with 3GPP GSM, WCDMA, LTE, LTE-A, and 5G standards and includes filters for the B8, B26/5/18/19, B28A, B28B, B3, B39, B25 (2), B34, B66 (1/4), B40, B41 (38), and B7 service bands.

Specifications

Product LifecycleIn Production
Function5G- LMHB
DescriptionDiversity LFEM (LMH)
SKUEMEA
Package (mm)3.5 x 3.6
Package56-lead

Features

  • Rx diversity front end module with the following integrated filter bands:
    • B8, 925 to 960 MHz
    • B26/5/18/19, 859 to 894 MHz
    • B20-28F, 758 to 821 MHz
    • B3, 1805 to 1880 MHz
    • B39, 1880 to 1920 MHz
    • B25 (2) + B70, 1930 to 2020 MHz
    • B34, 2010 to 2025 MHz
    • B66 (1/4), 2110 to 2200 MHz
    • B40, 2300 to 2400 MHz
    • B41 (38), 2496 to 2690 MHz
    • B7, 2620 to 2690 MHz
  • Low insertion loss
  • Integrated downlink carrier aggregation (CA) support for:
    • CA: 1+3+7, 1+3+40, 1+3+41, 7+40, 40+41, 34+39+41, 25+66+41, 25+66+7, 1+3+7+40, L+M/HB CA
    • 2CA MIMO: 1-3, 1-7, 3-7, 1-40, 3-40, 1-41, 3-41, 39-41, 25-66, 2-7, 66-7, 25-41, 66-41
  • High-performance variable gain LNAs
  • High-performance Multi-On, N-Plexing technology enabling superior non-CA and CA performance
  • Two LB RX switch port (LB_RX1 and LB_RX2) and one LB TRX switch port (LB_TRX1)
  • One MHB RX port (MHB_RX1) and one MHB TRX port (MHB_TRX1)
  • Auxiliary LNA ports:
    • LNA_AUX_MHB1, 1805 to 2690 MHz
    • LNA_AUX_MHB2, 1805 to 2400 MHz
    • LNA_AUX_MHB3, 1805 to 2690 MHz
    • LNA_AUX_MHB4, 1805 to 2690 MHz
    • LNA_AUX_MHB5, 1805 to 2400 MHz
    • LNA_AUX_MHB6, 1805 to 2400 MHz
    • LNA_AUX_LB1, 617 to 960 MHz
    • LNA_AUX_LB2, 617 to 960 MHz
  • Integrated MIPI RFFE v3.0 interface
  • Small 3.5 x 3.6 x 0.7 (max.) mm 56-lead package
  • Lead (Pb)-free and RoHS-compliant package (MSL3 @ 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Smartphones

See all