SKY55501-11

5 GHz LNA with LAA Support Front-End Module


The SKY55501-11 is a highly integrated, 5 GHz front-end module (FEM) that supports simultaneous 5G WLAN and licensed assisted access (LAA) systems.

The SKY55501-11 incorporates a 5 GHz low-noise amplifier (LNA) with bypass supporting 5G WLAN and LAA simultaneous RX reception, and a single-pole, double-throw (SPDT) transmit/receive (T/R) switch.

The device is provided in a compact, 20-pin 1.7 x 2.1 mm package.

Read More

Specifications

Frequency (GHz) Min.5.15
Frequency (GHz) Max.5.925
Antenna Ports1
Architecture5 GHz LNA with LAA Support Front-End Module
PackageMCM, 20-pin
Package (mm)1.7 x 2.1 x 0.7

Features

  • Integrated low loss 5 GHz Tx pass, LNA with bypass, and SPDT switch
  • Fully matched input and output
  • Receive gain: 12.5 dB
  • Receive bypass loss: 8.5 dB
  • Nominal supply voltage: 3.7 V
  • Small MCM (20-pin, 1.7 × 2.1 × 0.7 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Smartphones

See all

Tablets

See all

5G New Radio

See all

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.