SKY58091-11

Sky5® Low Band Tx-Rx Front-End Module for 3G/4G/5G Applications with Low Band / High Band 2G


The SKY58091-11 Multimode Multiband Tx-Rx Front-End Module (FEM) supports 2G/3G/4G/5G mobile devices and operates efficiently in 3G/4G/5G modes. The SKY58091-11 is part of our Sky5® product portfolio. The FEM consists of a low-band 3G/4G/5G PA block, low- and high-band 2G PA blocks, a silicon controller containing the MIPI RFFE interface, RF band switches, antenna switches, a bi-directional coupler, and integrated filters for Bands 8, 12, 20 and 26. Extremely low leakage current maximizes device standby time.

The IC die and passive components are mounted on a multi-layer laminate substrate. The assembly is encapsulated in a 7.6 mm x 6.0 mm x 0.75 mm, 56-pad MCM, SMT plastic package which allows a highly manufacturable, low cost solution.

The SKY58091-11 FEM is optimized for LTE Advanced which utilizes Carrier Aggregation for higher data rates. The combined filtering, RF matching and TRx switching internal to the FEM optimizes performance for popular Downlink (DL) CA band combinations in a compact and low cost solution. The FEM contains the necessary components between the antenna and RFIC transceiver and is optimized to provide superior Rx sensitivity and Tx efficiency.

Selecting the linear-GMSK operation standard disables VRAMP input, so all PA biasing depends only on MIPI mode selection. The transmitted envelope is then a linear function of RF input.

Selecting VRAMP-enabled operation, the PA controller provides VRAMP control of the GMSK envelope and reduces sensitivity to input drive, temperature, power supply, and process variations. Skyworks’ Finger-Based Integrated Power Amplifier Control (FB-iPAC) minimizes output power variation into mismatch.

In EDGE linear mode, VRAMP voltage and MIPI-based bias settings jointly optimize PA linearity and efficiency.

Exceptional RF coexistence planning and system techniques are employed to minimize Rx de-sensitizing ("de-sense").

Specifications

StatusNew - This product is new and engineering validation may still be underway.
DescriptionSky5® Low Band Tx-Rx Front-End Module for 3G/4G/5G Applications with Low Band / High Band 2G
PackageMCM, 56-pad
Package (mm)7.6 x 6.0 x 0.75

Features

  • MIPI® RFFE 2.0 control interfaces w/ 1.8 V nominal supply
  • Integrated switched duplexer filters for Bands 8, 12, 20 and 26
  • Four auxiliary 3G/4G/5G Tx outputs for external filters
  • Four auxiliary 3G/4G/5G TRx ports to support additional bands
  • Tx filtering for harmonically-related LB-MB downlink CA
  • Integrated low band and high band 2G PAs
  • High band 2G works with companion MB/HB modules
  • Integrated bi-directional RF coupler with cascade support
  • Small, low profile package: 7.6 mm x 6.0 mm x 0.75 mm, 56-pad configuration
  • 3G Features
    • WCDMA, HSPA+
    • CDMA2000 1x RC1, RC3, EVDO (Rev A)
  • 4G Features
    • FDD LTE
    • Uplink QPSK, 16QAM, 64QAM
    • Critical L+M, L+H Downlink CA Support
  • 5G Features
    • n5, n8, n28, n71

Product Documents

Applications

5G New Radio

See all

Smartphones

See all