SKY58107-31

Sky5® Mid- and High Band Front-End Module for 3G, 4G, and 5G Applications


The SKY58107-31 meets strict 5G NR and LTE advanced requirements where wider bandwidth (100 MHz) and carrier aggregation are used for higher data rates. Combined filtering, RF matching, and TRx switching internal to the module optimizes performance for popular Downlink (DL) CA band combinations. The device includes all needed components between the antenna and RFIC transceiver and provides superior Rx sensitivity and Tx efficiency. Two ANT ports provide flexibility to support multiple ANT configurations and ANT swap function. For the Uplink, the PA blocks support very wide bandwidth 5G NR operations: up to 50 MHz for n1 and up to 100 MHz for n41.

Specifications

Package (mm)7.6 x 6.2 x 0.7mm, Self Shielded

Features

  • 4G/5G Mid/High band LPAMiD
  • APT optimized
  • 2 CA MIMO
  • Baseband agnostic LNA
  • Integrated full MUX LNA output switch
  • Supports ROW bands
  • Small, low profile package:
    • 8.6 mm x 6.5 mm x 0.66 mm
    • 62-pad Large Grid Array (LGA) configuration
    • SkyShield™ Shielded Module

Applications

5G New Radio

See all

4G LTE

See all