pro_details

SKY58211

SkyOne® ET Front-End Module w/ Integrated LNAs for WCDMA / LTE Bands 8, 12, 13, 14, 20, 26, 28, 71

The SKY58211 Envelope Tracking Front-End Module (FEM) is a multimode multiband (MMMB) module with integrated Low Noise Amplifiers (LNAs) which supports 2.5G / 3G / 4G / 5G and CDMA handsets, and operates efficiently in WCDMA, HSPA, and LTE modes. The FEM consists of a GSM800/ EGSM900 PA block, separate WCDMA blocks operating in the low bands, a logic control block for multiple power control levels, and band enable functions in both cellular and UMTS. RF I/O ports are internally matched to 50 ohms to minimize the need for external components. Extremely low leakage current maximizes handset standby time. The InGaP/GaAs die and passive components are mounted on a multi-layer laminate substrate and the assembly encapsulated in plastic overmold.

WCDMA: The SKY58211 enhanced architecture supports WCDMA/High Speed Downlink Packet Access (HSDPA) and High Speed Uplink Packet Access (HSUPA) modulations, covers multiple bands for 3GPP including band 8 and band 26, and operates at different power modes. The module is fully controllable via a MIPI® serial interface.

LTE: The SKY58211 meets spectral linearity requirements of LTE modulation with QPSK/16QAM up to 20 MHz bandwidth, including various resource block allocations, with good power-added efficiency.

CDMA: The SKY58211 meets spectral linearity requirements of CDMA2000 and EVDO Release A modulation with good power-added efficiency.

Receiver Section
: The SKY58211 integrated duplexers and LNAs provide 2G / 3G / 4G / 5G Rx paths from antenna to transceiver. Additionally, GPS and LB/HB Wi-Fi coexistence are designed-in for exceptional support to maintain all radio performance, even in user scenarios of simultaneous use. Optimized low insertion-loss Rx paths, matching circuits, and well- grounded guard traces (high Tx–Rx isolation) inside module mitigate de-sense problems and enhance sensitivity performance.

TRx and Rx Ports: The SKY58211 provides two TRx ports and two Aux LNA inputs.

Read More...

Features

  • Fully integrated LB/VLB multiband module
  • Envelope Tracking (ET) for WCDMA/FDD LTE bands
  • CDMA compatible
  • Integrated Low Noise Amplifiers (LNA)
  • Fully programmable Mobile Industry Processor Interface (MIPI®) digital control
  • MIPI/RFFE interface
  • Closed loop architecture with the Implemented coupler output port
  • Fully configurable RF inputs
  • Support B29 receiver port
  • Small, low profile package, 5.5 x 8.0 x 0.65 mm, 50-pad configuration

Specifications

    • Description
    • Envelope Tracking Front-end Module w/ Integrated LNAs for WCDMA / LTE Bands 8, 12, 13, 14, 20, 26, 28, 71

Product Media

  • 27 January 2019
  • SKY5® Ultra Front-end Platform

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.