pro_details

SKY58254-11

Front-End Module for LTE and NR

SKY58254-11 is a recent addition to our Sky5 portfolio of 5G Technology products. Packaged in a single 3.0 mm x 5.0 mm x 0.7 mm (Max.) form factor, this versatile and fully matched Front- End Module (FEM) supports band 41 5G and NR applications. The 30-pad surface mount (SMT) module consists of PA blocks, input/output impedance matched to 50 ohms, an MIPI standard digital control block, single-ended filters, Tx-Rx switches and forward/reverse coupler.

Utilizing an enhanced architecture, SKY58254-11 covers full Band 41 and meets the spectral linearity requirements of CP-OFDM and DFTS-OFDM modulations with up to 100 MHz bandwidth and up to 273 resource block allocations. Output power is controlled by varying input power and adjusting VCC maximizes efficiency. Extremely low leakage current maximizes handset stand-by time

Read More...

Features

  • Fully Baseband Agnostic Design
  • Full Power APT support without DPD
  • HB S-PAD covering Band n41
  • MIPI® v2.1 compliant 52 MHz RFFE bus
  • High performance ET/APT PA core
  • 50 ohm input/output impedance with internal DC-blocking
  • Continuous bias control via RFFE interface
  • Low leakage current in power-down mode
  • Integrated Tx-Rx switches
  • Small, low profile package
    • 3.0 mm x 5.0 mm x 0.7 mm (Max.)
    • 30-pad surface mount (SMT) configuration

Specifications

    • Description
    • Front-End Module for LTE and NR
    • Package
    • SMT, 30-pad
    • Package (mm)
    • 3.0 mm x 5.0 mm x 0.7

Product Media

  • 27 January 2019
  • Sky5® Full Video Demo: SKY5®-8254

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.