SKY58277-31

Sky5® Front-End Module for 4G and 5G Applications


The SKY58277-31 Front-End Module (FEM) for LTE and NR is a new addition to the Skyworks Sky5 portfolio of 5G technology products. The device is packaged in a single 5.0 mm x 3.0 mm x 0.7 mm (max) form factor. This versatile and fully matched FEM supports ultra-high band 4G/5G and LTE/NR applications.

The 30-pad surface mount (SMT) module consists of PA blocks, input and output ports matched to 50 ohms, a MIPI standard digital control block, filter, antenna and Tx-Rx switches, and low noise amplifier (LNA).

Utilizing an enhanced architecture, the SKY58277-31 covers multiple bands and meets the spectral linearity requirements of CP-OFDM and DFTS-OFDM modulations with up to 100 MHz bandwidth and up to 273 resource block allocations. Output power is controlled by varying input power and adjusting VCC to maximize efficiency. Extremely low leakage current maximizes handset stand-by time

Specifications

Product LifecycleIn Production
Function5G- UHB
Description5GNR UHB LPAMiF (n77/78) 
SKUNORTH AMERICA / GLOBAL
Package (mm)3.0 x 5.0
Package30-pad configuration

Features

  • Supports bands : 4G/5G NR
    • B42, B43, B48, n48, n77 and n78
  • Full Power average power tracking (APT) support without digital predistortion (DPD)
  • UHB S-PAD covering B42, B43, B48, n48, n77 and n78
  • High Performance APT PA Core
  • Low leakage current in power-down mode
  • Integrated TX-RX switch
  • Integrated SRS switch supporting Fast SRS Hoping timing requirements
  • SRS input ports facilitate dual placement and enable axillary receive functionality
  • Two Integrated LNA, filter and switch paths support both primary and MIMO receive within the same module
  • MIPI v2.1 compliant 52MHz RFFESM bus
  • MIPI v3.0 compliant RX function support
  • Small, low profile package
    • 5.0 mm x 3.0 mm x 0.7 mm Max.
    • 30-pad configuration
    • LGA with conformal shielding

Product Documents

Applications

Smartphones

See all

5G New Radio

See all

4G LTE

See all