pro_details

SKY65383-11

2400 to 2483 MHz Transmit/Receive Front-End Module

The Skyworks SKY65383-11 is a high-performance, transmit/receive (T/R) front-end module (FEM). The device provides a transmit power amplifier (PA) capable of transmitting greater than +30 dBm of output power at 36 percent poweradded efficiency (PAE).

The receive chain features a low-loss, single-pole, doublethrow (SPDT) switch and a high-performance low-noise amplifier (LNA) with a 2.5 dB noise figure (NF) and 12 dB receive gain.

All functionality can be controlled using a three-wire interface. The SKY65383-11 can be placed in a deep “sleep” mode, which draws less than 1 μA of current.

The device is mounted in a 28-pin, 6 x 6 mm Multi-Chip Module (MCM) package, which allows for a highly manufacturable lowcost solution.
Read More...

Features

  • Transmit output power: +30 dBm
  • High-efficiency PA
  • Receive gain: 12 dB
  • Receive noise figure: 2.5 dB
  • Sleep mode current: <1 μA
  • Integrated control logic
  • Small footprint, MCM (28-pin, 6 x 6 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Images & Diagrams

Specifications

    • Package (mm)
    • 6 x 6 x 0.85
    • Package
    • MCM, 28L
    • RF Frequency (MHz)
    • 2400-2483
    • Rx Gain (dB) Typ.
    • 12
    • Rx NF (dB) Typ.
    • 2.5
    • Saturated Output Power (dBm) Typ.
    • 30
    • Supply Voltage (V)
    • 3.0-4.0

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.