
SKY65708-51
Low-Noise Amplifier Front-end Module with GPS/GNSS Pre-Filter
The SKY65708-51 is a Front-End Module (FEM) with an integrated Low Noise Amplifier (LNA) and pre-filter designed for Global Positioning System/Global Navigation Satellite System (GPS/GNSS) receiver applications. The device provides high linearity, excellent gain, a high 1 dB Input Compression Point (IP1dB), and a superior Noise Figure (NF).The LNA is fabricated using advanced GaAs pHEMT technology. The GPS pre-filter provides the low in-band insertion loss and integrated notch filtering for excellent rejections of the cellular, PCS, and WLAN frequency bands. The SKY65708-51 uses Surface Mount Technology (SMT) in the form of a 1.7 x 2.3 mm Multi-Chip Module (MCM) package, which allows for a highly manufacturable and low-cost solution.
For applications that require additional rejection for the LTE Band 13, Skyworks SKY65708-11 is the ideal solution.
Features
- Small signal gain: 14.4 dB typical
- IIP3: +6.5 dBm
- Low Noise Figure: 1.75 dB typical
- Low current consumption
- Input/output impedance internally matched to 50 Ω
- Single DC supply: 1.8 to 3.6 V
- Minimal number of external components required
- Small, MCM (6-pin, 1.7 x 2.3 mm) package (MSL3, 260 °C per JEDEC J-STD-020)
Images & Diagrams
Specifications
-
- Frequency (MHz)
- 1565-1606
-
- Test Frequency (MHz)
- 1575
-
- Description
- GPS/GNSS Pre-Filter + LNA Front-End Module
-
- Gain (dB)
- 14.4
-
- VDD (V)
- 2.85
-
- IP1 dB (dBm)
- -4.5
-
- NF (dB)
- 1.75
-
- Package
- MCM, 6-pin
-
- Package (mm)
- 1.7 x 2.3 x 0.8
Applications
- Find Your Sales Representative and Distributor
- Consult with your Skyworks sales representative or distributor to find the best solution for your design.
- Request a Quote
- Get a quote for the specific products and quantities you need.
- Working with Skyworks
- Learn more about our purchase process to navigate quickly and efficiently
- Ask a Question
- Consult with experts and engineers for help on your project.
- Technical Documents
- Explore application notes, block diagrams, data sheets, user guides, ADS model calculators, installation references, S parameters and more.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Green / Pb-Free Certificate
- Look up product's green / pb-free status and download the Certificate of Conformance.
