
Product Documents
Features
- Transmit output power: +30.5 dBm
- High-efficiency PA
- Analog power control
- Receive path NF < 1.8 dB
- PA bypass mode
- LNA bypass mode
- Integrated control logic
- Internal RF match and bias circuits
- All RF ports internally DC blocked
- Shutdown mode
- Small footprint MCM (28-pin, 6 x 6 mm) package (MSL3, 260 °C per JEDEC J-STD-020)
Images & Diagrams
Specifications
-
- RF Frequency (MHz)
- 450 - 470
-
- Rx Insertion Loss (dB) Typ.
- -
-
- Rx Gain (dB) Typ.
- 15.5
-
- Tx Gain (dB)
- 25
-
- Rx NF (dB) Typ.
- 13.3
-
- Saturated Output Power (dBm) Typ.
- 30.5
-
- Supply Voltage (V)
- 3.6
-
- Package
- MCM, 28-pin
-
- Package (mm)
- 6 x 6 x 1.05
360 Degree View
Applications
- Find Your Sales Representative and Distributor
- Consult with your Skyworks sales representative or distributor to find the best solution for your design.
- Request a Quote
- Get a quote for the specific products and quantities you need.
- Working with Skyworks
- Learn more about our purchase process to navigate quickly and efficiently
- Ask a Question
- Consult with experts and engineers for help on your project.
- Technical Documents
- Explore application notes, block diagrams, data sheets, user guides, ADS model calculators, installation references, S parameters and more.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Green / Pb-Free Certificate
- Look up product's green / pb-free status and download the Certificate of Conformance.
