
Features
- Output power: +23.5 dBm, optimized to support LTE for 1 RB to 6 RB
- Broadband PA supporting APT mode of operation or Vcc fixed supply: 2.85 V to 4.5 V
- Integrated TX low-pass filters for optimized harmonic rejection
- Integrated SP6T antenna TX/RX switch
- Low leakage current: 0.4 uA
- Adaptive biasing scheme for maximum PA efficiencies
- MIPI® RFFE control interface, 2.0 compliant
- Operating temperature range: -40 °C to +85 °C
- Small, low-profile package (3 mm x 3 mm x 0.7 mm) (MSL3 @ 260°C per JEDEC J-STD-020)
Images & Diagrams
Specifications
-
- Frequency (MHz)
- 698-915
1695-1980
-
- Description
- Low Profile, Multi-Band Massive IoT Front-End Module
-
- Typical Linear LTE Power
(dBm) - 23.5
- Typical Linear LTE Power
-
- Supply Voltage (V)
- 2.85-4.5
-
- Package
- MCM, 24-pad
-
- Package (mm)
- 3 x 3 x 0.7
360 Degree View
Applications
- Find Your Sales Representative and Distributor
- Consult with your Skyworks sales representative or distributor to find the best solution for your design.
- Request a Quote
- Get a quote for the specific products and quantities you need.
- Working with Skyworks
- Learn more about our purchase process to navigate quickly and efficiently
- Ask a Question
- Consult with experts and engineers for help on your project.
- Technical Documents
- Explore application notes, block diagrams, data sheets, user guides, ADS model calculators, installation references, S parameters and more.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Green / Pb-Free Certificate
- Look up product's green / pb-free status and download the Certificate of Conformance.
