
SKY85201-11
2.4 to 2.5 GHz SPDT Switch with Low-Noise Amplifier
The SKY85201-11 is an integrated, single-pole double-throw (SPDT) switch with a low-noise amplifier (LNA) intended for wireless applications. The device has a low noise figure (NF) and offers the ability to add custom filtering between the switch and LNA blocks.The SKY85201-11 operates at 3.3 V and draws low current. In the transmit mode, a shutdown function saves power when the device is inactive.
The FEM is manufactured in a compact, 2.3 x 2.3 mm, 16-pin Quad Flat No-Lead (QFN) package. The small footprint provides the industry’s smallest PCB area needed to implement an integrated broadband SPDT switch with LNA functionality.
Features
- Low noise figure
- Frequency range: 2.4 to 2.5 GHz
- High IIP3
- High LNA gain
- Bypass mode with 20 dB gain step
- High transmit-to-receive isolation for high-power applications
- Small QFN (16-pin, 2.3 x 2.3 mm) package (MSL1, 260 °C per JEDEC J-STD-020)
Images & Diagrams
Specifications
-
- Frequency (GHz) Min.
- 2.4
-
- Frequency (GHz) Max.
- 2.5
-
- RF Frequency (MHz)
-
- Typ. POUT @ 2.5% EVM (dBm)
-
- Typ. Current @ VCC = 3.3 V (mA)
- TBD
-
- 802.11 WLAN Standard
- b/g/n/ac
-
- Antenna Ports
- 1
-
- Architecture
- 2.4 to 2.5 GHz SPDT Switch with Low-Noise Amplifier
-
- Typ. Current @ VDD = 3.3 V 17.5dBm (mA)
-
- Typ. POUT @ 3.0% EVM (dBm)
- TBD
-
- Typ. Current @ VCC = 5 V (mA)
-
- Typ. Tx Gain (dB)
- TBD
-
- VDD (V)
-
- Package
- QFN, 16-pin
-
- Package (mm)
- 2.3 x 2.3
Applications
- Find Your Sales Representative and Distributor
- Consult with your Skyworks sales representative or distributor to find the best solution for your design.
- Request a Quote
- Get a quote for the specific products and quantities you need.
- Working with Skyworks
- Learn more about our purchase process to navigate quickly and efficiently
- Ask a Question
- Consult with experts and engineers for help on your project.
- Technical Documents
- Explore application notes, block diagrams, data sheets, user guides, ADS model calculators, installation references, S parameters and more.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Green / Pb-Free Certificate
- Look up product's green / pb-free status and download the Certificate of Conformance.
