Please note: SKY85216-11 is being discontinued and is not recommended for new designs.
The SKY85216-11 is an integrated, single-pole double-throw
(SPDT) switch with a low-noise amplifier (LNA) intended for
wireless applications. The device has a low noise figure (NF) and
offers the ability to add custom filtering between the switch and
LNA blocks.
The SKY85216-11 operates at 5 V and draws 31 mA of current. In
the transmit mode, a shutdown function saves power when the
device is inactive.
The FEM is manufactured in a compact, 2.3 x 2.3 mm, 16-pin
Quad Flat No-Lead (QFN) package. The small footprint provides
the industry’s smallest PCB area needed to implement an
integrated broadband SPDT switch with LNA functionality.