SKY85336-11

Skyworks ICE™ Technology 2.4 GHz Wi-Fi 6 High Efficiency, High-Power Front-End Module


The SKY85336-11 is a highly integrated, 2.4 GHz front-end module (FEM) with Skyworks low current ICE™ technology, incorporating a 2.4 GHz single-pole, double-throw (SPDT) transmit/receive (T/R) switch, a 2.4 GHz high-performance low-noise amplifier (LNA) with bypass mode, and a nonlinear PA intended for high-power Wi-Fi 6 applications and systems. The SKY85336-11 is part of the Skyworks line of high efficiency, energy saving ICE technology products.

The LNA and PA disable functions ensure low leakage current in off mode. An integrated logarithmic power detector is included to provide closed-loop power control within the system.

The device is provided in a compact 24-pin 3 x 5 mm Land Grid Array (LGA) package.

Specifications

Product LifecycleIn Production
802.11 WLAN Standardax
Antenna Ports1
ArchitectureICE™ Technology 2.4 GHz Wi-Fi 6 High Efficiency, High-Power Front-End Module

Features

  • Integrated non-linear, high-performance 2.4 GHz PA, LNA with bypass mode and T/R switch
  • Fully matched input and output
  • Integrated logarithmic power detector
  • Receive gain: 15 dB
  • AM/AM distortion: 5 dB
  • AM/PM distortion: 10 degrees
  • Small (24-pin, 3 x 5 mm) laminate package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Routers and Gateways

See all

Wireless Audio/Video

See all

HDTV Home Gateways, Bridges and Hubs

See all