SKY85354-11

2.4 GHz Wi-Fi 6 (802.11ax) Front-End Module


The SKY85354-11 is a highly efficient, highly integrated, 2.4 GHz front-end module (FEM) incorporating a 2.4 GHz single-pole, double-throw (SPDT) transmit/receive (T/R) switch, a 2.4 GHz low-noise amplifier (LNA) with bypass, and a 2.4 GHz power amplifier (PA) with integrated digital pre-distortion (DPD) coupler intended for 802.11ax applications and systems.

The LNA and PA disable functions ensure low leakage current in off mode. An integrated logarithmic power detector is included to provide closed-loop power control within the system.

The device is provided in a compact, 16-pin 3 x 3 mm Land Grid Array (LGA) package.

Read More

Specifications

Frequency (GHz) Min.2.4
Frequency (GHz) Max.2.5
802.11 WLAN Standardax
Antenna Ports1
Architecture2.4 GHz Wi-Fi 6 (802.11ax) Front-End Module
PackageLGA, 16-pin
Package (mm)3 x 3 x 0.7

Features

  • Integrated 802.11ax 2 GHz PA, LNA with bypass, and T/R switch
  • Fully matched input and output
  • Integrated logarithmic power detector and directional coupler
  • Transmit gain: 31 dB
  • Receive gain: 15 dB
  • Output power:
    • MCS11, 20 dBm, -43 dB DEVM
    • MCS9, 21.5 dBm, -35 dB DEVM
  • Small LGA (16-pin, 3 x 3 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Routers and Gateways

See all

Wireless Audio/Video

See all

HDTV Home Gateways, Bridges and Hubs

See all

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.