SKY85738-11

5 GHz WLAN Front-End Module


Please note: SKY85738-11 is being discontinued and is not recommended for new designs. The suggested replacement is SKY85747-11



The SKY85738-11 is a highly integrated, 5 GHz front-end module (FEM) incorporating a 5 GHz single-pole, double-throw (SPDT) transmit/receive (T/R) switch, a 5 GHz high-gain low-noise amplifier (LNA) with bypass, and a 5 GHz power amplifier (PA) intended for high-power 802.11ac applications and systems.

The LNA and PA disable functions ensure low leakage current in the off mode. An integrated power detector is included to provide closed-loop power control within the system.

The device is provided in a compact, 24-pin 3 x 5 mm laminate package, which may reduce the front-end board space by more than 50 percent.

Specifications

StatusLast Time Buy
Frequency (GHz) Min.5.15
Replacement Part SKY85747-11
Frequency (GHz) Max.5.85
Typ. Current @ VDD = 3.3 V 17.5dBm (mA)
Typ. Current @ VDD = 3.6 V 17.5dBm (mA)
Typ. Current @ VCC = 3.6 V (mA)
Typ. POUT @ 3.0% EVM (dBm)23
Typ. Current @ VCC = 5 V (mA)340
802.11 WLAN Standardac
Antenna Ports
Architecture5 GHz WLAN Front-End Module
Typ. POUT @ 2.5% EVM (dBm)
Typ. Tx Gain (dB)32
Typ. POUT (dBm)
VDD (V)
VCC (V)5
PackageLGA, 24-pin
Package (mm)3 x 5 x 1.2

Features

  • Integrated high-performance 5 GHz PA, LNA with bypass, and T/R switch
  • Fully matched input and output
  • Integrated power detector and directional coupler
  • Transmit gain: 32 dB
  • Receive gain: > 15 dB
  • Output power: +22 dBm @ –35 dB DEVM, HT80, MCS9, 5 V
  • Output power: +23 dBm @ –30 dB DEVM, HT40, MCS7, 5 V
  • Small laminate (24-pin, 3 x 5 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents

Related Products

5 GHz Power Amplifiers for Wi-Fi Connectivity High-Power 802.11ac WLAN Power Amplifier with Integrated Power Detector SKY85405-11
5 GHz Power Amplifiers for Wi-Fi Connectivity High-Power (+23 dBm) 802.11ax Ultra-Linear WLAN Power Amplifier with Integrated Power Detector SKY85408-11
Low Noise Amplifiers 5 GHz Low Noise Amplifier SKY65404-31
Low Noise Amplifiers 5 GHz, 802.11ac/n Low-Noise Amplifier SKY65981-11
SPDT (SP2T) RF Switches 0.5–6.0 GHz SPDT Switch, 50 Ω Terminated SKY13370-374LF
SP3T RF Switches 1.0 - 6.0 GHz SP3T Switch, 50 Ω Terminated SKY13408-465LF
5 GHz Front-end Modules for Wi-Fi Connectivity 5 GHz WLAN Front-End Module SKY85728-11
5 GHz Front-end Modules for Wi-Fi Connectivity 5 GHz High-Power WLAN Front-End Module SKY85743-21
5 GHz Front-end Modules for Wi-Fi Connectivity 4.9 to 5.9 GHz SPDT Switch with Low-Noise Amplifier SKY85605-11
5 GHz Front-end Modules for Wi-Fi Connectivity 4.9 to 5.9 GHz SPDT Switch with Low-Noise Amplifier SKY85614-11
5 GHz WLAN Front-End Module SKY85736-11