
SKY85743-31
5 GHz High-Power WLAN Front-End Module
The SKY85743-31 is a highly integrated, 5 GHz front-end module
(FEM) incorporating a 5 GHz single-pole, double-throw (SPDT)
transmit/receive (T/R) switch, a 5 GHz high-gain low-noise
amplifier (LNA) with bypass, and a 5 GHz power amplifier (PA)
intended for high-power 802.11ax applications and systems.
The LNA and PA disable functions ensure low leakage current in
the off mode. An integrated logarithmic power detector is
included to provide closed-loop power control.
The device is provided in a compact, 24-pin 3 x 5 mm
conformally shielded Land Grid Array (LGA) package, which may
reduce the front-end board space by more than 50 percent.
Product Documents
Features
- Integrated high-performance 5 GHz PA, LNA with bypass, and T/R switch
- Fully matched input and output
- Integrated logarithmic power detector
- Transmit gain: 34 dB typical
- Supports 802.11ax: output power
- Conformally shielded part
- Integrated, temperature-compensated log detector
- Highly sensitive, jammer-tolerant, high-gain LNA
- Small (24-pin, 3 x 5 mm) conformally shielded package
Images & Diagrams
Specifications
-
- Frequency (GHz) Min.
- 5.15
-
- Frequency (GHz) Max.
- 5.925
-
- 802.11 WLAN Standard
- ax
-
- Antenna Ports
- 1
-
- Architecture
- 5 GHz High-Power WLAN Front-End Module
-
- Typ. Tx Gain (dB)
- 34
-
- Package
- LGA, 24-pin
-
- Package (mm)
- 3 x 5
Applications
- Find Your Sales Representative and Distributor
- Consult with your Skyworks sales representative or distributor to find the best solution for your design.
- Request a Quote
- Get a quote for the specific products and quantities you need.
- Working with Skyworks
- Learn more about our purchase process to navigate quickly and efficiently
- Ask a Question
- Consult with experts and engineers for help on your project.
- Technical Documents
- Explore application notes, block diagrams, data sheets, user guides, ADS model calculators, installation references, S parameters and more.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Green / Pb-Free Certificate
- Look up product's green / pb-free status and download the Certificate of Conformance.
