SKY85747-11

5 GHz High-Power WLAN Front-End Module


The SKY85747-11 is a highly integrated, 5 GHz front-end module (FEM) incorporating a 5 GHz single-pole, double-throw (SPDT) transmit/receive (T/R) switch, a 5 GHz high-gain low-noise amplifier (LNA) with bypass, and a 5 GHz power amplifier (PA) intended for high-power 802.11ax applications and systems.

The LNA and PA disable functions ensure low leakage current in the off mode. An integrated logarithmic power detector is included to provide closed-loop power control over 25 dB of dynamic range.

The device is provided in a compact, 24-pin 3 x 5 mm Land Grid Array (LGA) package, which may reduce the front-end board space by more than 50 percent.

Specifications

Product LifecyclePre Release
Frequency (GHz) Min.5.15
Frequency (GHz) Max.5.925
802.11 WLAN Standardax
Antenna Ports1
Architecture5 GHz High-Power WLAN Front-End Module
PackageLGA, 24-pin
Package (mm)3 x 5 x 1.2

Features

  • Integrated high-performance 5 GHz PA, LNA with bypass, and T/R switch
  • Fully matched input and output
  • Integrated logarithmic power detector and directional coupler
  • Transmit gain: 32 dB typical
  • Receive gain: > 15 dB
  • Output power: +18.5 dBm typical, -43 dB DEVM, HT80, MCS11, 5 V
  • Integrated, temperature compensated log detector
  • Highly sensitive, jammer-tolerant LNA
  • Small LGA (24-pin, 3 x 5 mm) package (MSL4, 260°C per JEDEC J-STD-020)

Product Documents

Applications

Routers and Gateways

See all

Related Products

2.4 GHz Front-end Modules for Wi-Fi Connectivity 2.4 GHz WLAN Front-End Module SKY85333-11
6 GHz Front-end Modules for Wi-Fi Connectivity WiFi 6E High-Power WLAN Front-End Module SKY85784-11