SKY85755-11

5 GHz WLAN Front-End Module


The SKY85755-11 is a highly integrated, 5 GHz front-end module (FEM) incorporating a 5 GHz single-pole, double-throw (SPDT) transmit/receive (T/R) switch, a 5 GHz low-noise amplifier (LNA) with bypass, and a 5 GHz power amplifier (PA) intended for mobile/portable 802.11ax applications and systems.

An integrated power detector is included to provide closed-loop power control within the system.

The device is provided in a compact, 16-pin 3 x 3 mm Quad Flat No-Lead (QFN) package.

Read More

Specifications

Frequency (GHz) Min.5.15
Frequency (GHz) Max.5.925
802.11 WLAN Standardax
Antenna Ports1
Architecture5 GHz WLAN Front-End Module
PackageQFN, 16-pin
Package (mm)3 x 3 x 0.55

Features

  • Integrated 802.11ax , 5 GHz PA, LNA with bypass, and T/R switch
  • Fully-matched input and output
  • Integrated logarithmic power detector and directional coupler
  • Transmit gain: 32 dB
  • Receive gain: 14 dB
  • Output power:
    • MCS11, +18 dBm, –43 dB EVM
    • MCS9, +20.5 dBm, –35 dB EVM
    • MCS7, +22.5 dBm, –30 dB EVM
    • Small QFN (16-pin, 3 x 3 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Routers and Gateways

See all

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.