
Features
- Integrated high-performance 5 GHz PA, harmonic filter, LNA
- with bypass, and SPDT switch
- Fully matched input and output
- Transmit gain: 31 dB
- Receive gain: 12.5 dB
- Receive bypass loss: 8.5 dB
- Output power: +19 dBm, MCS7, HT20
- Output power: +17.5 dBm, MCS9, HT80
- Nominal supply voltage: 3.7 V
- Small MCM (20-pin, 2.2 × 3 × 0.7 mm) package (MSL3, 260 °C per JEDEC J-STD-020)
Images & Diagrams
Specifications
-
- Frequency (GHz) Min.
- 5.15
-
- Frequency (GHz) Max.
- 5.925
-
- Typ. Current @ VDD = 3.3 V 17.5dBm (mA)
-
- Typ. Current @ VDD = 3.6 V 17.5dBm (mA)
-
- Typ. Current @ VCC = 3.6 V (mA)
-
- Typ. POUT @ 3.0% EVM (dBm)
-
- Typ. Current @ VCC = 5 V (mA)
-
- 802.11 WLAN Standard
- ac
-
- Antenna Ports
- 1
-
- Architecture
- 5 GHz WLAN Front-End Module
-
- Typ. POUT @ 2.5% EVM (dBm)
-
- Typ. Current @ VCC = 3.3 V (mA)
-
- Typ. Tx Gain (dB)
-
- Typ. POUT (dBm)
-
- VDD (V)
-
- VCC (V)
- 3.0-4.8
-
- Package
- MCM, 20-pin
-
- Package (mm)
- 2.2 x 3 x 0.7
Applications
- Find Your Sales Representative and Distributor
- Consult with your Skyworks sales representative or distributor to find the best solution for your design.
- Request a Quote
- Get a quote for the specific products and quantities you need.
- Working with Skyworks
- Learn more about our purchase process to navigate quickly and efficiently
- Ask a Question
- Consult with experts and engineers for help on your project.
- Technical Documents
- Explore application notes, block diagrams, data sheets, user guides, ADS model calculators, installation references, S parameters and more.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Green / Pb-Free Certificate
- Look up product's green / pb-free status and download the Certificate of Conformance.
