SKY85788-11

Skyworks ICE™ Technology 6 GHz Wi-Fi 6E High-Efficiency, High Power Front-End Module


The SKY85788-11 is a highly integrated, low current, 6 GHz front-end module (FEM) with Skyworks ICE™ technology, incorporating a 6 GHz single-pole, double-throw (SPDT) transmit/receive (T/R) switch, a high-gain, low-noise amplifier (LNA) with bypass mode, and a non-linear power amplifier (PA) intended for high-power Wi-Fi 6e applications and systems. The SKY85788-11 is part of the Skyworks ICE technology line of high efficiency, energy saving products.

The LNA and PA disable functions ensure low leakage current in the off mode. An integrated logarithmic power detector is included to provide closed-loop power control within the system.

Specifications

Product LifecycleIn Production
802.11 WLAN Standardax
Antenna Ports1
ArchitectureICE™ Technology 6 GHz Wi-Fi 6E High-Efficiency, High Power Front-End Module

Features

  • Integrated high-efficiency 6 GHz PA, LNA with bypass mode, and T/R switch
  • Fully matched input and output
  • Integrated logarithmic power detector
  • Integrated, temperature-compensated log detector
  • Receive gain: 15 dB
  • AM/AM distortion: 5 dB
  • AM/PM distortion: 5 degrees

Product Documents

Applications

Wireless Audio/Video

See all

Routers and Gateways

See all