SKY85798-11

6 GHz High-Power Front-end Module for Wi-Fi 7 Applications


The SKY85798-11 is a highly integrated, front-end module (FEM) incorporating a transmit/receive (T/R) switch, a high-gain low-noise amplifier (LNA) with bypass, and a power amplifier (PA) intended for highpower Wi-Fi 7 (802.11be) applications and systems.

The device is provided in a compact, 16-pin, 3.0 x 3.0 mm MCM package.

Specifications

Product LifecycleIn Production
Antenna Ports1
802.11 WLAN Standardbe
Architecture6 GHz High-Power Front-end Module for Wi-Fi 7 Applications
Package16-pin
Package (mm)3 x 3

Features

  • Integrated high-performance PA, LNA with bypass, T/R switch, and coupler for Wi-Fi 7 (802.11be) applications
  • Fully matched input and output
  • Integrated logarithmic power detector
  • Transmit gain: 32 dB
  • Receive gain: 15.5 dB
  • Output power:
    • MCS13, +15 dBm, -47 dB DEVM
    • MCS11, +17.5 dBm, -43 dB DEVM
    • MCS9, +22.5 dBm, -35 dB DEVM
    • MCS7, +24 dBm, -30 dB DEVM
  • Small (16-pin, 3.0 x 3.0 mm) MCM package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Connected Homes

See all

Routers and Gateways

See all