Frequency (GHz) Min.2.402
2.482
Frequency (GHz) Max.5.15
5.925
802.11 WLAN Standardac
Antenna Ports1
ArchitectureSkyOne® WiFi Dual-Band 802.11ac Front-End Module
Typ. POUT @ 2.5% EVM (dBm)
TBD
Typ. POUT @ 3.0% EVM (dBm)TBD
Typ. Tx Gain (dB)TBD
VCC (V)
PackageMCM, 24-pin
Package (mm)3 x 3 x 0.8