pro_details

SKYA23010

SkyOne® Ultra 3.0 Front-End Module for Automotive Applications – WCDMA / LTE Bands 7, 30, 40, 41

The SKYA23010, SkyOne® Ultra 3.0 is a multimode multiband (MMMB) Front-End Module (FEM) that supports 4G, handsets and operates efficiently in LTE modes. RF I/O ports internally matched to 50 ohms, minimize the need for external components. Extremely low leakage current maximizes handset standby time. The InGaP/GaAs die and passive components are mounted on a multi-layer laminate substrate and the assembly encapsulated in plastic overmold.

LTE: The SKYA23010 meets spectral linearity requirements of LTE modulation with QPSK/16QAM up to 20 MHz bandwidth, including various resource block allocations, with excellent power-added efficiency.

Receiver Section: The SKYA23010 integrated LNAs and antenna switch provide 4G Rx paths from antenna to input ports of RFIC. Optimized low insertion-loss Rx paths, matching circuits, and well-grounded guard traces (high Tx–Rx isolation) inside module mitigate desense problems and enhance sensitivity performance.
Read More...

Features

    • Fully integrated HB multiband module
    • Optimized for average power tracking system
    • B40 and B41 HPUE compatible
    • MIPI® 2.0/RFFE interface
    • Closed loop architecture with the implemented coupler output port
    • Integrated LNA module
    • Flexible Tx Input
    • Support B30/B38/B40/B41 Transmit Output port
    • Small, low profile package: 5.3 mm x 5.5 mm x 0.8 mm Max., 46-pad configuration

Images & Diagrams

Specifications

    • Description
    • SkyOne® Ultra 3.0 Front-End Module for Automotive Applications – WCDMA / LTE Bands 7, 30, 40, 41
    • Control Logic
    • MIPI
    • Package
    • MCM, 46-pad
    • Package (mm)
    • 5.3 x 5.5 x 0.8

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.